Sample of the N2830/1/2A InfiniiMax III+ Probe Amplifiers.

The N7000/1/2/3A Series InfiniiMax III+ probing system (AutoProbe II scope connector) is the next generation of InfiniiMax probing, greatly expanding the measurement capabilities and usability of a probe capable of measuring all components of a differential signal. The built-in InfiniiMode technology allows you to switch to differential, single-ended and common mode without adjusting probe tip connections. InfiniiMode provides the following modes of operation:

Use safe handling techniques to avoid damaging the probe! Read the Probe Handling Guide.

Links to PDF Documents

InfiniiMax III and III+ Family Diagram

Click on items in this picture!

InfiniiMax III/III+ family diagram showing compatibility between InfiniiMax III and III+ probe amplifiers, supported oscilloscopes and adapters, probe heads, probe tips, accessories, optical converters, current and differential probes, and InfiniiMode-compatible probing solutions. Redirects to the page for N5444A InfiniiMax III SMA Probe HeadRedirects to the page for N2848A InfiniiMax III+ QuickTip Probe HeadRedirects to the page for N2836A InfiniiMax III Solder-In Probe HeadRedirects to the page for N5439A InfiniiMax III ZIF Probe HeadRedirects to the page for N5445A InfiniiMax III Browser Probe HeadRedirects to the page for N2873A Passive ProbeRedirects to the page for N2893A AC/DC Current ProbeRedirects to the document for N1022B Sampling Scope Adapter User's GuideRedirects to the document for N5477A Sampling Scope Adapter User's GuideRedirects to the document for N5449A High-Impedance AdapterRedirects to the page for 1168/9B InfiniiMax II Probe AmplifiersRedirects to the page for N2830/1/2A InfiniiMax III+ Probe AmplifiersRedirects to the page for N2800-Series InfiniiMax III ProbesRedirects to the page for N7010A Active Termination AdapterRedirects to the document for N5450B InfiniiMax Extreme Temperature Extension Cable Data SheetRedirects to the page for 86100D DCA-X Compatible ProbesRedirects to the page for S-Series Compatible ProbesRedirects to the page for V-Series Compatible ProbesRedirects to the page for N7000/1/2/3A InfiniiMax III+ Probe AmplifiersRedirects to the page for MX0109A Extreme Temperature Solder-In Probe HeadRedirects to the document for N5442A Precision BNC Adapter Quick Start GuideRedirects to the page for N7004A Optical to Electrical ConverterRedirects to the document for N2852A AutoProbe II to AutoProbe III Interface Adapter User's GuideRedirects to the page for UXR-Series Compatible ProbesRedirects to the page for UXR-Series Compatible ProbesRedirects to the document for N5442A Precision BNC Adapter Quick Start Guide

Links to Touchstone Files

The following two text files are required for the performance verification procedure, which is documented in the performance verification chapters of the N2830/1/2A and N7000/1/2/3A InfiniiMax III+ User's Guide. Click on these links to open the files and then click on the data, press Cntl-A followed by Cntl-C to copy the data. Paste the data into a text file. Name the file as listed below.

Availability

Model NumberAvailableDiscontinued
N7000A 
N7001A 
N7002A 
N7003A 

Compatibility

Oscilloscope SeriesCompatibleOscilloscope Software
Z-Series
Infiniium 5.50 or higher
V-Series
Infiniium 5.50 or higher
90000 Q-Series
Infiniium 5.50 or higher
90000 X-Series
Infiniium 5.50 or higher
86100D DCA-X
(with N5477A adapter)
-
UXR-Series (13-33GHz)Infiniium 10.00 or higher
UXR-Series (40GHz or higher)
(with N2852A AutoProbe II to AutoProbe III interface adapter)
Infiniium 10.10 or higher